IESNA:LM-63-2002
[TEST]P1201621
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-830-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 3000K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5068
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
696.9 749.4 805.9 862.6 906 932.6 948.8 957.9 967.9 979.6
994.5 1014.9 1042.3 1074.6 1113.9 1180.1 1280.1 1412.8 1576.6 1781.4
2049.9 2358.1 2686.2 2984.7 3165 3073.4 2890.1 2644.5 2349.4 1997.8
1552.9 1109.5 726.2 422.1 185.7 57.5 0
696.9 743.7 793.2 841.6 879.5 903.5 918.5 927.1 935.9 946.9
962.5 984.3 1012.7 1045.4 1086 1144.4 1228.1 1337.7 1475.4 1639
1835.1 2041.2 2223.9 2353.4 2385.8 2249.5 2056.7 1827.3 1577 1305.6
994.5 696.1 448.5 259.6 116.8 38.2 0
696.9 737.9 780.5 820.7 853 874.4 888.1 896.3 903.9 914.2
930.5 953.7 983.2 1016.2 1058 1108.8 1176.2 1262.7 1374.1 1496.5
1620.3 1724.3 1761.6 1722.1 1606.4 1425.6 1223.3 1010.1 804.5 613.5
436.1 282.6 170.7 97 47.8 19 0
696.9 731.8 767.8 801.3 827.4 845.4 856.6 862 866.2 871.9
882.2 898.2 919 940.7 965.4 993.1 1028.2 1074.2 1134.7 1199.1
1258.9 1297.7 1289.2 1229 1116.9 965.3 810.7 659.2 519.1 396.8
288 195.2 125.7 77.3 41.3 17.1 0
696.9 725.7 755.1 781.9 801.9 816.4 825.2 827.7 828.5 829.6
833.8 842.6 854.7 865.2 872.8 877.3 880.2 885.6 895.2 901.7
897.5 871.1 816.7 735.8 627.3 505.1 398.1 308.4 233.6 180.2
139.9 107.7 80.8 57.7 34.9 15.3 0
696.9 719.6 742.4 763.1 779 789.4 794.1 791.6 784.8 776.4
768.1 762.5 760 756.7 750.7 740.3 726.1 711.4 697.7 686.4
674.1 653.4 618.9 570.4 507.3 431.8 363.9 298.7 236.4 188.6
147.5 112.9 82.9 58.1 34.7 15.1 0
696.9 713.4 729.7 744.2 756 762.4 763 755.5 741 723.2
702.4 682.5 665.1 648.3 628.6 603.4 572 537.2 500.3 471.1
450.8 435.6 421.1 404.9 387.3 358.6 329.7 288.9 239.1 197
155.1 118.1 85 58.5 34.5 14.9 0
696.9 707.5 717.8 727.6 736.4 740.2 737.3 724.6 702.7 677
648.3 622 600.1 581.2 562.6 540.7 514.6 485.8 455.3 431.1
415 404.4 396.7 387.6 373.7 349.5 325.5 291.3 250.1 212.6
172.6 135 99.4 69.1 42.3 18.1 0
696.9 701.7 705.9 711 716.7 718 711.5 693.6 664.3 630.8
594.2 561.6 535.1 514.1 496.6 478.1 457.3 434.5 410.2 391
379.1 373.2 372.3 370.4 360.2 340.6 321.2 293.7 261.1 228.2
190.1 152 113.8 79.7 50 21.3 0
696.9 696 694.6 695.7 697.8 698.1 689.5 667.7 634.2 596.5
559 529.6 508.2 492.5 478.5 462.4 443 421.3 396.8 373.7
356.5 347.1 348 349 346 338.8 321.4 293.1 261.1 230.8
202.2 172 137.6 100 65.1 27.5 0
696.9 689.6 683.5 681.3 682.4 683.7 678 660.7 632.3 600.1
568.9 541.7 517.7 496.7 476.8 456 433.2 409 384.9 363.5
344.6 330.5 323 318.5 314.3 309.4 299 280.5 257 230.8
201.2 171.4 137.5 101.1 66.6 29.4 0
696.9 684.5 673.8 668.4 668.8 672.6 672.7 662.6 641.4 613.6
584.4 556.6 529.5 503.7 478.7 453.9 428.4 402.6 378.7 358.2
339.9 325.9 315.7 307.9 300.6 292.2 280.7 265.3 246.2 223.4
195.5 166.8 133.7 99.3 64.6 28.6 0
696.9 679.4 664.1 655.6 655.2 661.5 667.4 664.5 650.5 627
600 571.6 541.5 510.7 480.7 451.7 423.5 396.2 372.5 353
335.3 321.3 308.5 297.3 286.8 275 262.5 250.1 235.4 216
189.7 162.3 129.8 97.4 62.6 27.8 0
696.9 674.8 656 644.9 644.5 654.4 668.4 676.2 670.7 650.1
620.7 588.7 555.6 522 489.3 457.9 428 399.8 375.5 355.9
339.8 328.1 318.1 307.6 295.9 280.8 264.7 249.4 233 212.5
186.4 158.8 127 95.4 60.3 27.4 0
696.9 670.2 647.9 634.2 633.8 647.4 669.3 687.9 691 673.3
641.5 605.8 569.8 533.4 497.9 464.1 432.5 403.5 378.6 358.7
344.3 334.8 327.6 318 304.9 286.5 266.9 248.7 230.6 209
183 155.4 124.1 93.3 58 27 0
696.9 666.1 640.7 625.2 624.1 639.7 667.4 694.1 704 690.2
658.1 619.1 580.9 544 508.4 474.6 442.6 413.1 387.7 367.6
352.7 342.5 335.9 327.7 316.1 299.6 280.8 261.6 241.9 217.9
189.6 160.8 128.6 93 56.1 26.9 0
696.9 662.1 633.6 616.1 614.4 632.1 665.4 700.2 717 707.1
674.8 632.4 591.9 554.6 518.9 485 452.7 422.7 396.8 376.5
361.1 350.2 344.2 337.4 327.3 312.6 294.8 274.5 253.2 226.8
196.2 166.2 133 92.6 54.2 26.8 0
696.9 658 627.1 608.2 605.4 622.8 657.3 693.7 714 708.9
681 639.3 597.5 560.8 526.4 494.3 463.3 434.2 408.7 388.3
371.6 360 352.8 345.9 335.9 321.8 303.7 282.9 260.5 233.3
202.1 171.3 137.3 91.1 50 23.6 0
696.9 654 620.5 600.2 596.5 613.6 649.3 687.3 710.9 710.7
687.1 646.2 603.2 567.1 533.9 503.5 474 445.7 420.6 400.1
382.1 369.8 361.4 354.5 344.6 331.1 312.5 291.2 267.7 239.9
208.1 176.4 141.6 89.6 45.9 20.5 0
696.9 650.8 615.5 594.3 589.4 604.5 636.4 670.1 691.3 691.9
671.8 635.3 594.8 559.4 528.4 501 474.6 448.7 425.1 405.1
388.7 377.6 369.6 362.7 352.9 338.7 319.2 297 272.9 245
212.7 181.3 145.3 97.5 53.3 23.6 0
696.9 647.7 610.5 588.3 582.2 595.4 623.4 653 671.8 673.2
656.5 624.4 586.5 551.7 523 498.5 475.2 451.8 429.5 410.2
395.2 385.3 377.8 371 361.1 346.3 325.8 302.8 278.1 250.1
217.4 186.1 149 105.4 60.7 26.7 0
696.9 645.1 607 584.1 577.6 589.4 614.3 639.5 655.2 656.2
641.3 612.6 578.1 545 516.8 492.8 470.4 447.7 425.8 407.7
395 386.7 379.7 372.9 363.3 348.3 328 304.8 280.1 252.4
219.8 188.4 152.1 110.6 67.1 29.3 0
696.9 642.6 603.5 580 572.9 583.4 605.1 626 638.7 639.2
626.2 600.9 569.7 538.3 510.6 487.1 465.5 443.6 422.1 405.1
394.9 388.1 381.7 374.9 365.4 350.4 330 306.9 282.1 254.8
222.3 190.7 155.1 115.8 73.5 31.9 0
696.9 640.6 601 577.1 570.2 580.4 600.9 619.8 630.8 630.8
619 596 567.2 536.7 508.1 482.6 458.9 435.5 412.8 396.8
388.3 382.7 377 370.1 360.8 346.2 326 303.1 279.1 252.3
221 189 154.4 115.5 73 31.2 0
696.9 638.6 598.5 574.3 567.5 577.4 596.7 613.6 622.8 622.4
611.7 591.1 564.7 535.1 505.7 478.1 452.4 427.3 403.5 388.5
381.7 377.3 372.2 365.3 356.1 342 322 299.5 276 249.8
219.8 187.2 153.6 115.1 72.5 30.5 0
696.9 636.8 596.6 572.6 566 576.1 595.1 611.6 620.3 619.6
609.1 589.9 564.7 535.3 505.2 475.7 448 420.9 395.9 381.5
375.2 371.5 367.2 360.3 351 336.5 316.7 294.5 271.3 245.3
216 183.4 148.5 110.8 69.1 28.8 0
696.9 635 594.7 570.9 564.6 574.9 593.5 609.5 617.7 616.8
606.5 588.7 564.7 535.5 504.6 473.3 443.6 414.4 388.3 374.5
368.7 365.7 362.1 355.3 345.8 331.1 311.4 289.6 266.6 240.8
212.3 179.7 143.4 106.5 65.7 27.1 0
696.9 632.7 592.9 569.6 564 574.7 593.4 609.2 616.9 615.6
604.9 588.3 565.1 535.9 504.4 472 441 410.2 383.5 369.8
364.2 361.6 358.3 351.4 341.8 326.3 307.3 285.9 262.3 236.7
208.3 176.5 137.5 102.7 62.3 25.4 0
696.9 635 594.7 570.9 564.6 574.9 593.5 609.5 617.7 616.8
606.5 588.7 564.7 535.5 504.6 473.3 443.6 414.4 388.3 374.5
368.7 365.7 362.1 355.3 345.8 331.1 311.4 289.6 266.6 240.8
212.3 179.7 143.4 106.5 65.7 27.1 0
696.9 636.8 596.6 572.6 566 576.1 595.1 611.6 620.3 619.6
609.1 589.9 564.7 535.3 505.2 475.7 448 420.9 395.9 381.5
375.2 371.5 367.2 360.3 351 336.5 316.7 294.5 271.3 245.3
216 183.4 148.5 110.8 69.1 28.8 0
696.9 638.6 598.5 574.3 567.5 577.4 596.7 613.6 622.8 622.4
611.7 591.1 564.7 535.1 505.7 478.1 452.4 427.3 403.5 388.5
381.7 377.3 372.2 365.3 356.1 342 322 299.5 276 249.8
219.8 187.2 153.6 115.1 72.5 30.5 0
696.9 640.6 601 577.1 570.2 580.4 600.9 619.8 630.8 630.8
619 596 567.2 536.7 508.1 482.6 458.9 435.5 412.8 396.8
388.3 382.7 377 370.1 360.8 346.2 326 303.1 279.1 252.3
221 189 154.4 115.5 73 31.2 0
696.9 642.6 603.5 580 572.9 583.4 605.1 626 638.7 639.2
626.2 600.9 569.7 538.3 510.6 487.1 465.5 443.6 422.1 405.1
394.9 388.1 381.7 374.9 365.4 350.4 330 306.9 282.1 254.8
222.3 190.7 155.1 115.8 73.5 31.9 0
696.9 645.1 607 584.1 577.6 589.4 614.3 639.5 655.2 656.2
641.3 612.6 578.1 545 516.8 492.8 470.4 447.7 425.8 407.7
395 386.7 379.7 372.9 363.3 348.3 328 304.8 280.1 252.4
219.8 188.4 152.1 110.6 67.1 29.3 0
696.9 647.7 610.5 588.3 582.2 595.4 623.4 653 671.8 673.2
656.5 624.4 586.5 551.7 523 498.5 475.2 451.8 429.5 410.2
395.2 385.3 377.8 371 361.1 346.3 325.8 302.8 278.1 250.1
217.4 186.1 149 105.4 60.7 26.7 0
696.9 650.8 615.5 594.3 589.4 604.5 636.4 670.1 691.3 691.9
671.8 635.3 594.8 559.4 528.4 501 474.6 448.7 425.1 405.1
388.7 377.6 369.6 362.7 352.9 338.7 319.2 297 272.9 245
212.7 181.3 145.3 97.5 53.3 23.6 0
696.9 654 620.5 600.2 596.5 613.6 649.3 687.3 710.9 710.7
687.1 646.2 603.2 567.1 533.9 503.5 474 445.7 420.6 400.1
382.1 369.8 361.4 354.5 344.6 331.1 312.5 291.2 267.7 239.9
208.1 176.4 141.6 89.6 45.9 20.5 0
696.9 658 627.1 608.2 605.4 622.8 657.3 693.7 714 708.9
681 639.3 597.5 560.8 526.4 494.3 463.3 434.2 408.7 388.3
371.6 360 352.8 345.9 335.9 321.8 303.7 282.9 260.5 233.3
202.1 171.3 137.3 91.1 50 23.6 0
696.9 662.1 633.6 616.1 614.4 632.1 665.4 700.2 717 707.1
674.8 632.4 591.9 554.6 518.9 485 452.7 422.7 396.8 376.5
361.1 350.2 344.2 337.4 327.3 312.6 294.8 274.5 253.2 226.8
196.2 166.2 133 92.6 54.2 26.8 0
696.9 666.1 640.7 625.2 624.1 639.7 667.4 694.1 704 690.2
658.1 619.1 580.9 544 508.4 474.6 442.6 413.1 387.7 367.6
352.7 342.5 335.9 327.7 316.1 299.6 280.8 261.6 241.9 217.9
189.6 160.8 128.6 93 56.1 26.9 0
696.9 670.2 647.9 634.2 633.8 647.4 669.3 687.9 691 673.3
641.5 605.8 569.8 533.4 497.9 464.1 432.5 403.5 378.6 358.7
344.3 334.8 327.6 318 304.9 286.5 266.9 248.7 230.6 209
183 155.4 124.1 93.3 58 27 0
696.9 674.8 656 644.9 644.5 654.4 668.4 676.2 670.7 650.1
620.7 588.7 555.6 522 489.3 457.9 428 399.8 375.5 355.9
339.8 328.1 318.1 307.6 295.9 280.8 264.7 249.4 233 212.5
186.4 158.8 127 95.4 60.3 27.4 0
696.9 679.4 664.1 655.6 655.2 661.5 667.4 664.5 650.5 627
600 571.6 541.5 510.7 480.7 451.7 423.5 396.2 372.5 353
335.3 321.3 308.5 297.3 286.8 275 262.5 250.1 235.4 216
189.7 162.3 129.8 97.4 62.6 27.8 0
696.9 684.5 673.8 668.4 668.8 672.6 672.7 662.6 641.4 613.6
584.4 556.6 529.5 503.7 478.7 453.9 428.4 402.6 378.7 358.2
339.9 325.9 315.7 307.9 300.6 292.2 280.7 265.3 246.2 223.4
195.5 166.8 133.7 99.3 64.6 28.6 0
696.9 689.6 683.5 681.3 682.4 683.7 678 660.7 632.3 600.1
568.9 541.7 517.7 496.7 476.8 456 433.2 409 384.9 363.5
344.6 330.5 323 318.5 314.3 309.4 299 280.5 257 230.8
201.2 171.4 137.5 101.1 66.6 29.4 0
696.9 696 694.6 695.7 697.8 698.1 689.5 667.7 634.2 596.5
559 529.6 508.2 492.5 478.5 462.4 443 421.3 396.8 373.7
356.5 347.1 348 349 346 338.8 321.4 293.1 261.1 230.8
202.2 172 137.6 100 65.1 27.5 0
696.9 701.7 705.9 711 716.7 718 711.5 693.6 664.3 630.8
594.2 561.6 535.1 514.1 496.6 478.1 457.3 434.5 410.2 391
379.1 373.2 372.3 370.4 360.2 340.6 321.2 293.7 261.1 228.2
190.1 152 113.8 79.7 50 21.3 0
696.9 707.5 717.8 727.6 736.4 740.2 737.3 724.6 702.7 677
648.3 622 600.1 581.2 562.6 540.7 514.6 485.8 455.3 431.1
415 404.4 396.7 387.6 373.7 349.5 325.5 291.3 250.1 212.6
172.6 135 99.4 69.1 42.3 18.1 0
696.9 713.4 729.7 744.2 756 762.4 763 755.5 741 723.2
702.4 682.5 665.1 648.3 628.6 603.4 572 537.2 500.3 471.1
450.8 435.6 421.1 404.9 387.3 358.6 329.7 288.9 239.1 197
155.1 118.1 85 58.5 34.5 14.9 0
696.9 719.6 742.4 763.1 779 789.4 794.1 791.6 784.8 776.4
768.1 762.5 760 756.7 750.7 740.3 726.1 711.4 697.7 686.4
674.1 653.4 618.9 570.4 507.3 431.8 363.9 298.7 236.4 188.6
147.5 112.9 82.9 58.1 34.7 15.1 0
696.9 725.7 755.1 781.9 801.9 816.4 825.2 827.7 828.5 829.6
833.8 842.6 854.7 865.2 872.8 877.3 880.2 885.6 895.2 901.7
897.5 871.1 816.7 735.8 627.3 505.1 398.1 308.4 233.6 180.2
139.9 107.7 80.8 57.7 34.9 15.3 0
696.9 731.8 767.8 801.3 827.4 845.4 856.6 862 866.2 871.9
882.2 898.2 919 940.7 965.4 993.1 1028.2 1074.2 1134.7 1199.1
1258.9 1297.7 1289.2 1229 1116.9 965.3 810.7 659.2 519.1 396.8
288 195.2 125.7 77.3 41.3 17.1 0
696.9 737.9 780.5 820.7 853 874.4 888.1 896.3 903.9 914.2
930.5 953.7 983.2 1016.2 1058 1108.8 1176.2 1262.7 1374.1 1496.5
1620.3 1724.3 1761.6 1722.1 1606.4 1425.6 1223.3 1010.1 804.5 613.5
436.1 282.6 170.7 97 47.8 19 0
696.9 743.7 793.2 841.6 879.5 903.5 918.5 927.1 935.9 946.9
962.5 984.3 1012.7 1045.4 1086 1144.4 1228.1 1337.7 1475.4 1639
1835.1 2041.2 2223.9 2353.4 2385.8 2249.5 2056.7 1827.3 1577 1305.6
994.5 696.1 448.5 259.6 116.8 38.2 0
696.9 749.4 805.9 862.6 906 932.6 948.8 957.9 967.9 979.6
994.5 1014.9 1042.3 1074.6 1113.9 1180.1 1280.1 1412.8 1576.6 1781.4
2049.9 2358.1 2686.2 2984.7 3165 3073.4 2890.1 2644.5 2349.4 1997.8
1552.9 1109.5 726.2 422.1 185.7 57.5 0
696.9 752.3 815.8 878.7 925.1 953.3 966.7 970 972.1 974
977.1 983.8 995.9 1011.2 1036.3 1088.8 1180.8 1314.2 1488 1695.3
1943.5 2229.3 2558.9 2915.3 3272.7 3367.6 3166.2 2907.1 2635 2325.5
1892.1 1426.2 992.6 604.3 282.4 90 0
696.9 755.1 825.7 894.8 944.2 974 984.5 982 976.3 968.5
959.8 952.7 949.6 947.7 958.6 997.4 1081.4 1215.6 1399.5 1609.1
1837.1 2100.4 2431.6 2846 3380.4 3661.8 3442.3 3169.7 2920.7 2653.3
2231.4 1742.9 1259 786.4 379.1 122.5 0
696.9 759.2 835.6 909.4 961.2 989.4 994.2 982.2 963.6 942.2
919.8 899.8 884.5 874 881.8 927.6 1029.5 1185.7 1386.3 1606.4
1837.6 2087.4 2380.9 2744.1 3253.9 3647.6 3497 3195.3 2932.1 2661.6
2261.9 1786.5 1313.2 846.9 430.5 151.2 0
696.9 763.2 845.4 923.9 978.3 1004.7 1003.8 982.4 950.9 915.9
879.9 846.9 819.3 800.3 805.1 857.8 977.6 1155.8 1373.1 1603.8
1838 2074.4 2330.1 2642.3 3127.4 3633.3 3551.6 3220.9 2943.6 2669.8
2292.3 1830.1 1367.4 907.5 482 179.9 0
696.9 765.6 850.8 932.6 988.6 1012.2 1004.1 971.5 927 880.7
837.2 799.5 770 754 772.9 855.7 1014.3 1235.7 1501.1 1788.4
2076 2358.7 2646.5 2961.8 3429.8 3910.3 3903.6 3587.7 3271.6 2926.4
2491.9 1981.8 1482 986.4 546.8 212.3 0
696.9 768 856.1 941.4 998.9 1019.7 1004.4 960.7 903.1 845.6
794.4 752.2 720.7 707.6 740.7 853.7 1050.9 1315.6 1629.1 1973.1
2314 2643 2962.9 3281.3 3732.1 4187.2 4255.6 3954.4 3599.5 3183
2691.6 2133.6 1596.5 1065.3 611.6 244.7 0
696.9 769.2 859.4 946.1 1003.5 1022.2 1001.7 950.8 885.7 823.8
771.6 729.7 699.8 691.3 736.9 871.1 1093.4 1393 1756.2 2159.1
2559.6 2946.8 3325.1 3691.6 4171.4 4605.2 4660.8 4361.4 3949.8 3445.3
2876.2 2264.6 1665.3 1094 627.9 246.1 0
696.9 770.4 862.6 950.8 1008 1024.7 999 940.8 868.3 802
748.7 707.2 678.9 674.8 733 888.6 1135.9 1470.3 1883.3 2345.1
2805.2 3250.6 3687.3 4101.8 4610.6 5023.1 5066 4768.3 4300 3707.5
3060.9 2395.5 1734.1 1122.6 644.2 247.5 0
696.9 769.9 865.1 953.1 1009.8 1025 995.9 933.8 857.6 790.2
737.5 696.6 669.1 667.7 732.5 897.7 1157.1 1515.7 1960.4 2454.4
2953.6 3428.6 3899 4364.3 4894.3 5285.3 5289.3 4943.2 4397.2 3717.4
3011.4 2310.5 1597.3 1015.1 558.1 207.8 0
696.9 770.4 862.6 950.8 1008 1024.7 999 940.8 868.3 802
748.7 707.2 678.9 674.8 733 888.6 1135.9 1470.3 1883.3 2345.1
2805.2 3250.6 3687.3 4101.8 4610.6 5023.1 5066 4768.3 4300 3707.5
3060.9 2395.5 1734.1 1122.6 644.2 247.5 0
696.9 769.2 859.4 946.1 1003.5 1022.2 1001.7 950.8 885.7 823.8
771.6 729.7 699.8 691.3 736.9 871.1 1093.4 1393 1756.2 2159.1
2559.6 2946.8 3325.1 3691.6 4171.4 4605.2 4660.8 4361.4 3949.8 3445.3
2876.2 2264.6 1665.3 1094 627.9 246.1 0
696.9 768 856.1 941.4 998.9 1019.7 1004.4 960.7 903.1 845.6
794.4 752.2 720.7 707.6 740.7 853.7 1050.9 1315.6 1629.1 1973.1
2314 2643 2962.9 3281.3 3732.1 4187.2 4255.6 3954.4 3599.5 3183
2691.6 2133.6 1596.5 1065.3 611.6 244.7 0
696.9 765.6 850.8 932.6 988.6 1012.2 1004.1 971.5 927 880.7
837.2 799.5 770 754 772.9 855.7 1014.3 1235.7 1501.1 1788.4
2076 2358.7 2646.5 2961.8 3429.8 3910.3 3903.6 3587.7 3271.6 2926.4
2491.9 1981.8 1482 986.4 546.8 212.3 0
696.9 763.2 845.4 923.9 978.3 1004.7 1003.8 982.4 950.9 915.9
879.9 846.9 819.3 800.3 805.1 857.8 977.6 1155.8 1373.1 1603.8
1838 2074.4 2330.1 2642.3 3127.4 3633.3 3551.6 3220.9 2943.6 2669.8
2292.3 1830.1 1367.4 907.5 482 179.9 0
696.9 759.2 835.6 909.4 961.2 989.4 994.2 982.2 963.6 942.2
919.8 899.8 884.5 874 881.8 927.6 1029.5 1185.7 1386.3 1606.4
1837.6 2087.4 2380.9 2744.1 3253.9 3647.6 3497 3195.3 2932.1 2661.6
2261.9 1786.5 1313.2 846.9 430.5 151.2 0
696.9 755.1 825.7 894.8 944.2 974 984.5 982 976.3 968.5
959.8 952.7 949.6 947.7 958.6 997.4 1081.4 1215.6 1399.5 1609.1
1837.1 2100.4 2431.6 2846 3380.4 3661.8 3442.3 3169.7 2920.7 2653.3
2231.4 1742.9 1259 786.4 379.1 122.5 0
696.9 752.3 815.8 878.7 925.1 953.3 966.7 970 972.1 974
977.1 983.8 995.9 1011.2 1036.3 1088.8 1180.8 1314.2 1488 1695.3
1943.5 2229.3 2558.9 2915.3 3272.7 3367.6 3166.2 2907.1 2635 2325.5
1892.1 1426.2 992.6 604.3 282.4 90 0
696.9 749.4 805.9 862.6 906 932.6 948.8 957.9 967.9 979.6
994.5 1014.9 1042.3 1074.6 1113.9 1180.1 1280.1 1412.8 1576.6 1781.4
2049.9 2358.1 2686.2 2984.7 3165 3073.4 2890.1 2644.5 2349.4 1997.8
1552.9 1109.5 726.2 422.1 185.7 57.5 0
